N90EMPSMB PowerSuite Measurements


Release Date |
May 2025 |
S/W Version Date |
2025.0501 |
Operating System |
Microsoft Windows 10, Windows 11 |
Installer File Name |
XSA_Installer_A.41.07_Win10_Win11.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Fixed issue in Occupied Bandwidth (OBW) measurement that caused the annotated sweep time to not be changed when the actual sweep time was changed (XSA-54142)


Release Date |
May 2025 |
S/W Version Date |
2025.0501 |
Operating System |
Microsoft Windows 10, Windows 11 |
Installer File Name |
XSA_Installer_A.41.06_Win10_Win11.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Fixed issue in ACP measurement where changing the Y-Axis units from dBm to dBmV only caused the displayed unit to change, but the values themselves remained in dBm (XSA-49973)
-
Fixed issue in Spurious Emissions measurements where changing the Sweep Type from Swept to FFT caused the XSA application to crash (XSA-52952)


Release Date |
January 2025 |
S/W Version Date |
2025.0101 |
Operating System |
Microsoft Windows 10, Windows 11 |
Installer File Name |
XSA_Installer_A.40.05_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Added support for N9042B-575, Frequency Range 2 Hz to 75 GHz

-
Added ability to change FFT window in Spurious Emissions measurement
-
Changed default setting of FFT IF Gain to Auto in the Spurious Emissions measurement

-
Fixed issue in Channel Power measurement that prevented Signal ID from being available if another screen tab is present with RTSA (XSA-46508)


Release Date |
September 2024 |
S/W Version Date |
2024.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.39.28_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Added support for 10 MHz RBW selection to the Monitor Spectrum, Channel Power, and Occupied BW measurements (2021.1101)
-
Added support for partial trace update during sweeping across span for Channel Power and Occupied BW measurements


Release Date |
March 2024 |
S/W Version Date |
2024.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.38.01_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
In Channel Power measurement, added support for Marker Table window selection (2024.0301)
-
In ACP measurement, added support for Marker Table window selection (2024.0301)
-
In Spurious Emissions measurement, added support for Marker Table window selection (2024.0301)

-
Removed center frequency annotation from at top of screen in Spurious Emissions measurement (XSA-39942)
-
Fixed issue in Occupied Bandwidth (OBW) measurement which caused the Total Power result in the Metrics table to not be updated when the Meas Trace is changed to a trace that is in View mode (XSA-39997)


Release Date |
January 2024 |
S/W Version Date |
2023.1201 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.37.02_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
NOTE: This release does not support the Windows 7 operating system.

-
Power Stat CCDF measurement allows adjusting Minimum Probability (Y-range) down to 0.00001% (2023.1201)

-
Fixed issue that caused Gate Start and Gate Stop lines in Gate View to not be as expected when Gate Delay Compensation is set to either Group Delay or Until RBW Settled (XSA-36801)


Release Date |
September 2023 |
S/W Version Date |
2023.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.36.21_Win10.exe |
NOTE: This release does not support the Windows 7 operating system

-
Added WLAN 802.11ax and 802.11be presets for SEM measurement (2023.0801)

-
Fixed issue that caused Gate Start and Gate Stop lines to not be positioned properly in Gate View when Gate Delay Compensation is enabled (XSA-36801)
-
Fixed issue that caused the Trace 2 RMS Avg trace to be displayed lower than expected (XSA-36877)


Release Date |
August 2023 |
S/W Version Date |
2023.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.36.04_Win10.exe |
NOTE: This release contains a defect related to Noise Floor Extension (NFE) that is fixed with A.36.07
NOTE: This release does not support the Windows 7 operating system.

-
Added support for U9361RCAL “Use Current Meas” feature for Channel Power and Occupied Bandwidth (OBW) measurements (2023.0801)

-
Fixed issue that caused the averaging to restart unexpectedly when the Avg/Hold value was increased in single sweep (XSA-24588)
-
In SEM measurement, corrected several limit settings for several offsets when Radio Std = is 802.11ac (XSA-35798)
-
Fixed issue that caused traces in SEM measurement to appear jagged (XSA-33096)


Release Date |
March 2023 |
S/W Version Date |
2023.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.35.03_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
In PAvT measurement, phase/amplitude is plotted normalized to the first segment’s phase/amplitude

-
Fixed issue in PAvT measurement causing traces to not be displayed properly on analyzers with 25 MHz Digital IF (XSA-31662)
-
Fixed issue in Spurious Emissions measurement causing NFE corrections to not be applied when Meas BW > 1 x RBW (XSA-30670)
-
Fixed issue in Occupied Bandwidth (OBW) measurement that caused SCPI measurement results to not be updated when Measure Trace is changed (XSA-32083)


Release Date |
December 2022 |
S/W Version Date |
2022.1201 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.34.05_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Oversampling support for stable peak power measurements in CCDF measurement (2022.1201)


Release Date |
March 2022 |
S/W Version Date |
2022.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.32.12_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Fixed issue in ACP measurement that resulted in data in Metrics Table to continue to be updated when switching View / Blank from Active to View in the Trace Control menu (XSA-22573)


Release Date |
March 2022 |
S/W Version Date |
2022.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.32.02.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Fixed issue that caused assertion failure on N9041B when sending the command RADio:STANdard IS95a (XSA-25450)
-
Fixed issue in Power Statistics (CCDF) measurement that caused query response of Marker Y-axis value to return NaN (9.91E+32) when in single measurement and switching out of CCDF and then back into CCDF measurement (XSA-24994)


Release Date |
March 2022 |
S/W Version Date |
2022.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.32.01.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
ACP: support +6 more offset settings (total 12)
-
SEM: “Abs2” limit for MIN(MAX(ABS, REL), ABS2) criteria
-
CHP/OBW/ACP/SEM/Spur: Y-scale “Scale Range” setting


Release Date |
November 2021 |
S/W Version Date |
2021.1101 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.31.05.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
SEM/Spur: 10 MHz RBW for LO sweeping

-
Fixed issue in Channel Power measurement that prevented the ability to acquire data when the measurement frequency range exceeds the hardware limits (XSA-16873)
-
Fixed issue that caused Adjust Range for Min Clipping to unexpectedly reset the Average Count after the Terminal Count is increased by Continue Averaging (XSA-20145)
-
Modified error / warning messages to provide consistent messages when frequency is out of range. Applies to all measurement applications. (XSA-18033)
-
Fixed issue in ACP measurement that caused crashes due to Noise Correction (XSA-19184)
-
Fixed issue in Spurious Emissions measurement that caused spur to appear with no signal applied to analyzer input (XSA-16940)
-
Fixed issue in CCDF measurement that caused the Gaussian trace to disappear when switching to other measurement such as Channel Power or ACP and then returning to CCDF. This is GUI-only issue; remote operation is OK (XSA-12133)
-
Fixed issue that caused Next Peak behavior to be inconsistent with Swept SA behavior when Marker Function = Band Power (XSA-18404)


Release Date |
November 2021 |
S/W Version Date |
2021.0701 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.30.11.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
CHP/OBW/SEM: 3 traces, with “Measure Trace” selection
-
CHP/OBW/SEM/Spur: View/Blank selection
-
CHP/OBW/ACP/SEM/Spur: Trace math function
-
CHP/OBW/ACP/SEM/Spur: Trace function


Release Date |
July 2021 |
S/W Version Date |
2021.0701 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.30.05.exe |
NOTE: This release does not support the Windows 7 operating system.

NEW